VDE Zeichengenehmigung
Approval ID: 40050079Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
400 V | 16 A | 0.2 - 2.5 |
cULus Recognized
Approval ID: E60425-19931013Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Standard | 300 V | 16 A | 26 - 12 | |
F | ||||
USR application only | 300 V | 16 A | 26 - 12 |