MDSTB 2,5/16-G-5,08 - PCB header
1927739

product line COMBICON Connectors M
cross section 2.5 mm2
pitch 5.08 mm
mounting type Wave soldering
type of packaging packed in cardboard

Header, nominal current: 10 A, rated voltage: 250 V, pitch: 5.08 mm, no. of positions: 16, mounting: Soldering

Product details









Compatible products



Your advantages

Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Easy PCB replacement thanks to plug-in modules
Well-known mounting principle allows worldwide use
Conductor connection on several levels enables higher contact density