DD31H 2,2/12-V-3,81-X - PCB header
1340611

pitch 3.81 mm
mounting type Wave soldering
type of packaging packed in cardboard

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 12, product range: DD31H 2,2/..-V, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Well-known mounting principle allows worldwide use
Vertical connection enables multi-row arrangement on the PCB
Easy PCB replacement thanks to plug-in modules
Contacts arranged in a double row enable high packing density in a compact area
Intuitive locking mechanism prevents accidental disconnection

Frequently asked questions


Can I release the crimp contacts again?

Yes, we have an extra release tool for that.


In what colors are the items available?

Our standard color is black.


Are there codes for these items?

Yes, the codes are already integrated in the housing.


Can I also plug two individual connectors into one header?

With CONNEXIS D32, two single connectors can also be plugged into a double-row header.


Are the connectors also available with latching?

Yes, all CONNEXIS series plugs feature latching.


What is the degree of protection of the items?

The connectors are approved according to IP20.


What do I need to consider when choosing a cable?

You must select the appropriate crimp contact for the conductor cross-section.



View FAQs