cULus Recognized
Approval ID: E60425-20230810Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Standard | 300 V | 16 A | 20 - 12 | |
F | ||||
USR application only | 250 V | 16 A | 20 - 12 | |
D | ||||
Alternative 1 | 300 V | 10 A | 20 - 12 |
The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country
PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 12, product range: XPC 2,5/..-ST, pitch: 5.08 mm, connection method: Push-X-connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Standard | 300 V | 16 A | 20 - 12 | |
F | ||||
USR application only | 250 V | 16 A | 20 - 12 | |
D | ||||
Alternative 1 | 300 V | 10 A | 20 - 12 |
Can I operate the orange actuating push button by hand to release the conductors?
How often can I connect the conductor by means of Push-X?
Which items can be used together with the connectors?
The connector is compatible with COMBICON items from the M product line, which are based on the MSTB 2,5 pin connector pattern. You will find the matching products for each connector under “Accessories”.
How can I avoid mismatching several identical connectors when plugging in?
Using coding profiles for the connector and coding sections for the header avoids mismatching. You will find the matching products under “Accessories”.... View more
Using coding profiles for the connector and coding sections for the header avoids mismatching. You will find the matching products under “Accessories”.
View lessHow can I perform a simple electrical test of my application?
The XPC has a touch connection on the top and the signal can be picked up easily with a measuring probe. The matching measuring probe can be found under “Accessories”.... View more
The XPC has a touch connection on the top and the signal can be picked up easily with a measuring probe. The matching measuring probe can be found under “Accessories”.
View lessCan I expect the clamping space to be reliably open and ready for use?
Yes, the design and materials have been defined so that Push-X is ready for use under the specified ambient conditions, even after rough transportation. This was extensively verified in our laboratories. The clamping spaces are delivered open.
Do I have to twist the flexible conductor prior to connecting?
Twisting is not mandatory. However, conductors spread apart are not permissible and can be reshaped by slightly twisting them.