SPC 4/ 9-ST-6,35 - PCB connector
1233104

Pictogram product line COMBICON Connectors L
Pictogram cross section 4 mm2
Pictogram connection method Push-in spring connection
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 9, number of rows: 1, number of positions: 9, number of connections: 9, product range: SPC 4/..-ST, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Optimized for tight installation situations: operation and conductor connection from one direction
600 V UL approval in the smallest of dimensions

Frequently asked questions


In what colors are the items available?

The standard color of this item is black. A green color version is in preparation.


Can I replace the connector without flange with a connector with flange?

The connector with top lock can be plugged onto the same header as the connector without flange. No additional space is required on the header side.



View FAQs