SPC 4/ 5-STL3-6,35 - PCB connector
1233110

product line COMBICON Connectors L
cross section 4 mm2
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 5, number of connections: 4, product range: SPC 4/..-STL, pitch: 6.35 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 4, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Product details









Your advantages

Intuitive locking mechanism prevents accidental disconnection
600 V UL approval in the smallest of dimensions
Increased touch protection in accordance with IEC/UL 61800-5-1
Time saving push-in connection, tools not required
Optimized for tight installation situations: operation and conductor connection from one direction
Defined contact force ensures that contact remains stable over the long term

Frequently asked questions


Are the plugs also available with latching/flange?

Yes, the connector is available with top lock and center flange locking.


How do I need to connect the shroud to the ground potential?

The shroud is connected to the ground potential via the connector and the header. The header contact on the position of the center flange must be connected to the ground potential. There is no need for further provisions.



View FAQs