PC 6/ 3-STL2-7,62 - PCB connector
1149131

product line COMBICON Connectors L
cross section 6 mm2
pitch 7.62 mm
connection method Screw connection with tension sleeve
screw head form Slotted Pozidriv
type of packaging packed in cardboard

PCB connector, nominal cross section: 6 mm2, color: green, nominal current: 41 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 3, product range: PC 6/..-STL, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: Z1L Slotted Pozidriv, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 6, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Product details









Your advantages

Increased touch protection in accordance with IEC/UL 61800-5-1
Well-known connection principle allows worldwide use
Allows connection of two conductors
Low temperature rise, thanks to maximum contact force
Intuitive locking mechanism prevents accidental disconnection

Frequently asked questions


Why is there a new connector with screw connection for the 6 mm2 connection cross-section?

The compact PC 6 connector offers a connection cross-section of 6 mm2 with a pitch of 7.62 mm. The variants with center flange are very space-saving compared to the conventional screw flange. In addition, the enhanced touch protection in a... View more

The compact PC 6 connector offers a connection cross-section of 6 mm2 with a pitch of 7.62 mm. The variants with center flange are very space-saving compared to the conventional screw flange. In addition, the enhanced touch protection in accordance with IEC/UL 61800-5-1 ensures added safety.

View less

Which headers are suitable for the new PC 6 connector family?

The connector family is compatible with the new PC 6 headers. In addition to the standard headers for wave soldering, THR headers are available for integration into the SMT soldering process.


Are there other connectors in the PC 6 series, for example with fast-connection technology?

You can combine the lever-actuated LPC 6 Push-in PCB connectors and the PC 6/ ...-ST-BUS bus connectors with the PC 6 headers for easy looping through of potentials.



View FAQs