ISPC 5/ 4-STGCL-7,62 BD:D-,D+ - PCB connector
1545549

product line COMBICON Connectors L
cross section 6 mm2
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 6 mm2, color: green, nominal current: 32 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 4, product range: ISPC 5/..-STGCL, pitch: 7.62 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 5, locking: Clip locking, mounting method: Click & Lock latching window, type of packaging: packed in cardboard

Product details









Compatible products

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Standard header – also suitable for connectors with automatically locking Click and Lock system
600 V UL approval in the smallest of dimensions