SPC 5/ 4-STCL-7,62 BD:PE-L1 - PCB connector
1715906

product line COMBICON Connectors L
cross section 6 mm2
pitch 7.62 mm
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 6 mm2, color: green, nominal current: 32 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 4, product range: SPC 5/..-STCL, pitch: 7.62 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 5, locking: Clip locking, mounting method: Click & Lock latching slide, type of packaging: packed in cardboard

Product details









Compatible products

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Optimized for tight installation situations: operation and conductor connection from one direction
The automatically locking Click and Lock system prevents accidental disconnection
600 V UL approval in the smallest of dimensions