DD31PS 1,5/ 8-3,81-X - PCB connector
1500433

cross section 1.5 mm2
pitch 3.81 mm
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 8, product range: DD31PS 1,5/.., pitch: 3.81 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Time saving push-in connection, tools not required
Intuitive operation due to color-coded actuating push button
Operation and conductor connection from one direction enable integration into front of device
Contacts arranged in a double row enable high packing density in a compact area
Intuitive locking mechanism prevents accidental disconnection

Frequently asked questions


In what colors are the items available?

The connectors are black and the actuating push button is orange.


What do I need to consider when selecting the cable?

All common cables up to a conductor cross-section of 1.5 mm2 can be connected.


Do I need accessories for this connector?

No, accessories are not necessary if you use a rigid conductor.


Do I need to use ferrules?

Ferrules are not mandatory, but for flexible conductors they are required for tool-free processing.


Can I combine CONNEXIS connectors with push-in connection with other CONNEXIS products?

video thumbnail of faq answer

The CONNEXIS connectors with Push-in connection can be used with the panel feed-throughs, the connectors for a flying lead, and the headers for the PCB.... View more

The CONNEXIS connectors with Push-in connection can be used with the panel feed-throughs, the connectors for a flying lead, and the headers for the PCB.

View less

Are there codes for these items?

Yes, the codes are already integrated in the housing.


Are the connectors also available with latching?

Yes, all CONNEXIS series plugs feature latching.


What is the degree of protection of the items?

The connectors are approved according to IP20.



View FAQs