FLKMS 50/32IM/ZFKDS/PLC
-
Passive module
2901389
VARIOFACE initiator module with spring-cage terminal blocks, for connecting 32 PNP initiators
Product details
Product type | Interface module |
Number of positions | 50 |
No. of channels | 32 |
Insulation characteristics | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 60 V DC |
Max. current carrying capacity per branch | 1 A |
Max. total current of voltage supply | 2 A (per byte) |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Supported controller SIEMENS S7-1500 | |
Suitable I/O card | 6ES7521-1BL00-0AB0 |
6ES7522-1BL00-0AB0 | |
6ES7522-1BL01-0AB0 | |
Supported controller SIEMENS S7-400 | |
Suitable I/O card | 6ES7421-1BL01-0AA0 |
6ES7422-1BL00-0AA0 | |
6ES7422-7BL00-0AB0 | |
Supported controller ALLEN-BRADLEY PLC 5 | |
Suitable I/O card | 1771 IBN |
1771 OBN | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDD 321 |
TC-ODD 321 | |
Supported controller MITSUBISHI MELSEC L | |
Suitable I/O card | LX41C4 |
LX42C4 | |
LY41NT1P | |
LY42NT1P | |
LY41PT1P | |
LY42PT1P | |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QX81 |
QY81P | |
QX41 | |
QX41-S1 | |
QX42 | |
QX42-S1 | |
QX71 | |
QX72 | |
QY41P | |
QY42P | |
QY71 | |
QH42P | |
QX82 | |
QX82-S1 | |
QY82P | |
Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
Suitable I/O card | DDI 353 |
DDI 853 | |
DAI 453 | |
DDO 353 | |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 313C-2DP |
CPU 314C-2DP | |
CPU 314C-2PtP | |
6ES7321-1BL00-0AA0 | |
6ES7322-1BL00-0AA0 | |
6ES7323-1BL00-0AA0 | |
CPU 313C | |
CPU 313C-2PtP | |
Supported controller GE-FANUC RX3i | |
Suitable I/O card | IC694MDL754 |
IC694MDL660 |
Field level | |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Status display present | no |
Item dimensions | |
Width | 180 mm |
Height | 90 mm |
Depth | 73.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
IEC 60664 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2901389 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK02 |
Product key | DK2181 |
GTIN | 4046356585743 |
Weight per piece (including packing) | 358 g |
Weight per piece (excluding packing) | 358 g |
Customs tariff number | 85369010 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
With LED as an option
For 32 channels
Byte-by-byte labeling
Positive and negative connection per signal
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7