VC-MEMV-S3
-
Housing
1884665
Box mounting base, made of metal, EMC-coated type 3, number of modules 4, cable screw connection Pg21
Product details
General | When using fiber optics, the bending radii of the cable manufacturers must be observed. |
Product type | Panel mounting base |
Type | VC3 |
No. of cable outlets | 1 |
Number of module slots | 4 |
Type of the screw connection | Pg21 |
Shielded | yes |
Cable outlet | lateral |
Dimensional drawing |
|
Width | 36.4 mm |
Height | 58 mm |
Length | 92.6 mm |
Thread type on seal side | Pg21 |
Color | nickel |
Seal material | EPDM, conductive |
Housing material | Die-cast zinc |
Housing surface material | nickel-plated |
Mechanical data | |
Type of the screw connection | Pg21 |
Locking type | Nut |
Ambient conditions | |
Degree of protection | IP65/IP66/IP67 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1884665 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AB01 |
Product key | ABLADB |
GTIN | 4017918164690 |
Weight per piece (including packing) | 530.36 g |
Weight per piece (excluding packing) | 530.36 g |
Customs tariff number | 85389080 |
Country of origin | PL |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VC-M-KV-PG21( 7-10,5) - Half screw connection 1853997
-
VC-M-KV-PG21( 9-13) - Half screw connection 1854006
-
VC-M-KV-PG21(11,5-15,5) - Half screw connection 1854035
-
VC-M-KV-PG21(14-18) - Half screw connection 1854048
-
VC-M-KV-PG21(17-20,5) - Half screw connection 1854051
-
VC-M-KV-PG21(20X 7) - Cable gland 1885305
-
VC-M-KV-PG21 1X6/2X9 - Cable gland 1885619
-
VC-M-KV-PG21- 1X8,5/1X12 - Half screw connection 1854970
-
VC-M-KV-PG21 2X6/2X8 - Cable gland 1885635
-
VC-M-KV-PG21 2X7,2/1X10,5 - Cable gland 1885648
-
VC-M-KV-PG21 3X7 - Cable gland 1885651
-
VC-M-KV-PG21 3X9 - Cable gland 1885664
-
VC-M-KV-PG21 4X6,5 - Cable gland 1885677
-
VC-M-KV-PG21 4X8 - Cable gland 1885680
Your advantages
Any position can be a PE contact
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7