CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 80 A | 10 - 4 | ||
C | ||||
600 V | 80 A | 10 - 4 |
cULus Recognized
Approval ID: E60425-20100423Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 85 A | 10 - 4 | ||
C | ||||
600 V | 85 A | 10 - 4 |