TPG070SGW/200110021 S00071
-
Touch panel
1109573
Rugged-Touch panel, 17.8 cm / 7"-TFT display (Analog resistive (GFG)), 800 x 480 pixel(s) (WVGA), 16.7 million colors, Arm® Cortex®-A8, 1000 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, TSvisIT, without bus system.
Product details
Product type | Operator panel |
Application | Rugged |
Computer data | |
Processor | Arm® Cortex®-A8, 1000 MHz |
Operating system | Windows® Embedded Compact 7 |
RAM | 512 MB LPDDR SDRAM |
1 MB SRAM | |
Data storage system | NAND-Flash, 1 GB |
Slots | 1x SD |
Extras | Integrated acoustic signal (buzzer) |
Display | |
Display type | 17.8 cm / 7"-TFT |
Screen resolution | 800 x 480 Pixel(s) (WVGA) |
Touch technology | Analog resistive (GFG) |
Display lighting type | LED |
Brightness | 400 cd/m², typical (adjustable) |
MTBF | 50000 h |
Color spectrum | 16.7 million colors |
Reading angle left | 70.00 ° |
Reading angle right | 70.00 ° |
Reading angle top | 60.00 ° |
Reading angle bottom | 60.00 ° |
Interfaces | 2x USB Host 2.0 |
Network | 1 x Ethernet (10/100 Mbps), RJ45 |
Bus system | without bus system |
User software | TSvisIT |
Service life of battery | 5 years (typical) |
Supply | |
Power supply unit | 24 V DC ±20 % |
Typical current consumption | 0.4 A |
Real-time clock | |
Realtime clock | Yes |
Mounting type | Bolt fixing |
Material front plate | Aluminum (natural anodized) |
Housing material | Steel sheet, zinc-plated |
Ambient conditions | |
Degree of protection | IP67 (front), IP20 (back) |
NEMA 4X | |
Ambient temperature (operation) | -32 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | 4000 mm |
Permissible humidity (operation) | 5 % ... 95 % (Front) |
20 % ... 85 % (On the rear) | |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 234 mm / 174 mm / 5 mm (Dimensions of the front plate) |
Installation dimensions | |
Width / Height / Installation depth | 200 mm / 140 mm / 48 mm (Mounting cutout, depth with bus if bus system present in the device) |
Item number | 1109573 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRCACE |
GTIN | 4063151020644 |
Weight per piece (including packing) | 1,166 g |
Weight per piece (excluding packing) | 1,100 g |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 43211904 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 6(b), 6(b)-II, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7