TP 3105T
-
Touch panel
2700916
Touch panel, 26.4 cm / 10.4"-TFT display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 65536 colors, Xscale® PXA320, 806 MHz, 2x USB host 1.1, 1x CompactFlash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0, Visu+ / AX OPC Server, without bus system.
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Operator panel |
| Computer data | |
| Processor | Xscale® PXA320, 806 MHz |
| Operating system | Windows® CE 6.0 |
| RAM | 128 MB SDRAM |
| Data storage system | Flash, 1 GB |
| Display | |
| Display type | 26.4 cm / 10.4"-TFT |
| Screen resolution | 800 x 600 Pixel(s) (SVGA) |
| Touch technology | analog resistive (polyester) |
| Display lighting type | LED |
| Brightness | 350 cd/m², typical (adjustable) |
| MTBF | 50000 h |
| Color spectrum | 65536 colors |
| Interfaces | 2x USB host 1.1 |
| 1x CompactFlash® | |
| Optional interfaces | 1x CF card, type I and II |
| Network | 1 x Ethernet (10/100 Mbps), RJ45 |
| Bus system | without bus system |
| User software | Visu+ |
| AX OPC Server | |
| System requirements | |
| Runtime system | Visu+ Runtime |
| Power consumption | 16.8 VA |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Typical current consumption | 0.8 A |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Mounting type | Front mounting |
| Material front plate | Aluminum (natural anodized) |
| Housing material | Steel sheet, zinc-plated |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| NEMA 4X | |
| Ambient temperature (operation) | 0 °C ... 50 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 20 % ... 85 % (non-condensing) |
| Shock | DIN EN 60068-2-27 |
| Vibration (operation) | DIN EN 60068-2-6 |
| Width | 295 mm |
| Height | 220 mm |
| Depth | 61 mm |
| External dimensions | |
| Width / Height / Depth | 295 mm / 220 mm / 5 mm (Dimensions of the front plate) |
| Installation dimensions | |
| Width / Height / Installation depth | 287 mm / 212 mm / 56 mm (61 mm, approximately with fieldbus interface) |
| Item number | 2700916 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D03 |
| Product key | DRCABC |
| GTIN | 4046356585583 |
| Weight per piece (including packing) | 3.33 kg |
| Weight per piece (excluding packing) | 3.33 kg |
| Customs tariff number | 84714101 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27330201 |
| ECLASS-15.0 | 27330201 |
UNSPSC
| UNSPSC 21.0 | 43211904 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
TOUCH PEN - Touch pen 2701379
-
HMI WALL MOUNTING KIT - Mounting material 2701380
-
HMI BATTERY - Battery/accumulator 2701383
-
HMI SCB MOUNTING KIT 4 - Mounting material 2701384
-
HMI SCB MOUNTING KIT 6 - Mounting material 2701385
-
HMI SCB MOUNTING KIT 8 - Mounting material 2701387
-
CF FLASH 256MB - Memory 2988780
-
USB FLASH DRIVE - USB memory stick 2402809
-
VL 1 GB CF - Memory card 2913155
-
VL 4 GB CF - Memory card 2913157
-
VL 8 GB CF - Memory 2913158
-
MSTB 2,5/ 3-STF BD:1-3 - PCB connector 1896381
Your advantages
Easy installation, low installation depth, and compact design
Short startup time
Visu+ RT and AX OPC server integrated as standard in all devices
Display available in sizes from 14.5 cm (5.7") to 30.7 cm (12.1")
Can be extended with external CF card
Energy efficient due to LED backlighting
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7