NBC-R4AC/10,0-94B/R4QC
-
Network cable
1414563
Network cable, degree of protection: IP67/IP20, number of positions: 8, 1 Gbps, CAT5, cable outlet: straight, Ethernet
Product details
Product type | Data cable preassembled |
Sensor type | Ethernet |
Number of positions | 8 |
No. of cable outlets | 1 |
Number of slots | 1 |
Shielded | yes |
Cable outlet | straight |
Insulation characteristics | |
Degree of pollution | 2 |
Rated voltage (III/3) | 72 V (DC) |
Transmission medium | Copper |
Transmission speed | 1 Gbps |
Wave impedance | 100 Ω |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Flammability rating according to UL 94 | V2 |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Connection 1 | |
Type | Plug straight RJ45 |
Locking type | Push Pull |
Degree of protection | IP67 |
Connection 2 | |
Type | Plug straight RJ45 |
Degree of protection | IP20 |
Ethernet flexible CAT5, 4-pair [94B] | |
Dimensional drawing |
|
Shielded | yes |
UL AWM Style | 20963 (80°C/30 V) |
Cable weight | 47 kg/km |
Cable type | Ethernet flexible CAT5, 4-pair |
Cable type (abbreviation) | 94B |
Signal type/category | Ethernet CAT5 (IEC 11801), 1 Gbps |
Cable structure | 4x2xAWG26/7, SF/UTP |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Thickness, outer sheath | 1.05 mm |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Material wire insulation | Foamed PE |
Wire diameter incl. insulation | 0.96 mm |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs for core |
Shielding | Aluminum-coated foil, tinned copper braided shield |
Optical shield covering | 70 % |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
Cable insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | ≤ 100.00 mΩ/m (at 10 MHz) |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Loop resistance | ≤ 290.00 Ω/km |
Cable capacity | 48 nF/km (at 1 kHz) |
Signal runtime | 5.3 ns/m |
Tensile strength | ≤ 100 N |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Near end crosstalk attenuation (NEXT) | 71.3 dB (with 1 MHz) |
62.3 dB (at 4 МHz) | |
56.3 dB (at 10 MHz) | |
53.2 dB (at 16 MHz) | |
51.8 dB (at 20 МHz) | |
48.9 dB (at 31.25 МHz) | |
44.4 dB (at 62.5 МHz) | |
41.3 dB (at 100 MHz) | |
Power-summated near end crosstalk attenuation (PSNEXT) | 62.3 dB (with 1 MHz) |
53.3 dB (at 4 МHz) | |
47.3 dB (at 10 MHz) | |
44.2 dB (at 16 MHz) | |
42.8 dB (at 20 МHz) | |
39.9 dB (at 31.25 МHz) | |
35.4 dB (at 62.5 МHz) | |
32.3 dB (at 100 MHz) | |
Return attenuation (RL) | 23 dB (at 4 МHz) |
24.1 dB (at 8 МHz) | |
25 dB (at 10 MHz) | |
25 dB (at 16 MHz) | |
25 dB (at 20 МHz) | |
23.6 dB (at 31.25 МHz) | |
21.5 dB (at 62.5 МHz) | |
20.1 dB (at 100 MHz) | |
Halogen-free | according to IEC 60754-1 |
Resistance to oil | in accordance with EN 60811-2-1 |
Flame resistance | according to IEC 60332-1-2 |
Ambient temperature (operation) | -20 °C ... 80 °C (Cable, flexible installation) |
-40 °C ... 80 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP67/IP20 |
Item number | 1414563 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB10 |
Product key | ABNABE |
GTIN | 4055626058184 |
Weight per piece (including packing) | 525 g |
Weight per piece (excluding packing) | 474.2 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7