UMK- 8 RM 60DC/MKDS
-
Multiple relay module
2972932
VARIOFACE module, for 8 plug-in miniature relays or miniature optocouplers, with LED, 48 - 60 V DC input voltage
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Multi-channel relay module |
No. of channels | 8 |
Compatible components | Miniature relays or miniature optocouplers |
With components | no |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Rated insulation voltage | 260 V AC |
Rated surge voltage | 4 kV (Basic insulation between output contact current paths) |
6 kV (Safe isolation and reinforced insulation between input circuit and output contact paths) |
Nominal input voltage UN | 48 V DC (up to 60 V DC) |
Input voltage range in reference to UN | 0.65 ... 1.1 |
Typical input current at UN | 2 mA (LED display) |
Protective circuit | Freewheeling diode; Freewheeling diode |
Reverse polarity protection; Polarity protection diode | |
Operating voltage display | Yellow LED |
Status display/channel | Yellow LED |
Compatible components | Miniature relays or miniature optocouplers |
Switching | |
Contact switching type | 1 changeover contact |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 5 A |
Maximum inrush current | 8 A |
Error detection (line break / short-circuit) | no |
Input | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 1 |
Number of positions | 12 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Output | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 24 |
Number of positions | 3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Status display present | yes |
Width | 135 mm |
Height | 77 mm |
Depth | 59 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
IEC 60664 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2972932 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK06 |
Product key | DK6164 |
GTIN | 4017918088866 |
Weight per piece (including packing) | 247 g |
Weight per piece (excluding packing) | 208.66 g |
Customs tariff number | 85364100 |
Country of origin | DE |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7