The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

UKK 3-MSTBVH-5,08 - Double-level terminal block
2770846

Double-level terminal block, nom. voltage: 250 V, nominal current: 12 A, number of connections: 4, number of positions: 1, connection method: Screw/plug-in connection, 1st and 2nd level connection left, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products