UKK 3-MSTB-5,08 BU - Double-level terminal block
2770286

connection method
Flow Pictogram
voltage Pictogram

Double-level terminal block, Current and voltage are determined by the plug used., nom. voltage: 250 V, nominal current: 10 A, connection method: Screw/plug-in connection, 1st and 2nd level connection left, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue

Product details









Compatible products