CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 20 A | 28 - 12 | ||
C | ||||
300 V | 20 A | 28 - 12 |
IECEE CB Scheme
Approval ID: DE1-66179Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 22 A | 0.2 - 2.5 |
EAC
Approval ID: RU C-DE.BL08.B.00644KR
Approval ID: HMB17372-EL002NK
Approval ID: 09 ME 140VDE Zeichengenehmigung
Approval ID: 40009033Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 22 A | 0.2 - 2.5 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 20 A | 28 - 12 | ||
C | ||||
300 V | 20 A | 28 - 12 |