DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 150 V | 30 A | 26 - 10 | ||
| C | ||||
| 150 V | 30 A | 26 - 10 | ||
IECEE CB Scheme
Approval ID: DE1-62912| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | ||||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 30 A | 26 - 10 | ||
| C | ||||
| 300 V | 30 A | 26 - 10 | ||
VDE Zeichengenehmigung
Approval ID: 40040772| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 32 A | 0.14 - 6 | ||
ATEX
Approval ID: KEMA06ATEX0017UEAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECEx KEM 06.0013UCCC
Approval ID: 2020322313000622UKCA-EX
Approval ID: DEKRA 21UKEX0305UUL Comp Hazloc CA US
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 150 V | 30 A | 26 - 10 | ||
| C | ||||
| 150 V | 30 A | 26 - 10 | ||