Holder - W 80-T/AL-NS 35
0614195

Holder, length: 48 mm, width: 13 mm, height: 163 mm, color: silver


Product Details




Product type Mounting material

Width 13 mm
Height 163 mm
Height NS 35/15 170.8 mm
Height NS 35/7,5 163.3 mm
Length 48 mm

Color silver
Material Aluminum

Mounting type NS 35/7,5
NS 35/15

Item number 0614195
Packing unit 2 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Sales Key B06
Product Key BE6212
Catalog Page Page 350 (CL-2005)
GTIN 4017918003371
Weight per Piece (including packing) 58.7 g
Weight per Piece (excluding packing) 55.74 g
Customs tariff number 85369080
Country of origin PL


ETIM

ETIM 7.0 EC002848

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values