The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

OCS POLEFIX 1008 - Mounting material
1476924

Mount for mast Ø of 60 mm ... 140 mm, complete set for a housing of 10" x 8", material: steel

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Internationally certified housing system
Special plastic enables safe continuous operation
Provides protection against the ingress of jet water
Withstands even heavy mechanical strain