The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

SF-SOCKET SET 47 - Tool set
1200292

1/4" socket set, 47-piece, 1/4" reversible ratchet, 48 teeth with fast locking system, 50 mm and 100 mm 1/4" extensions, 1/4" screwdriver handle, 150 mm 1/4" flexible extension, 1/4" Cardan joint, 1/4" T-handle
2 x 1/4" bit adapter, 13 knurled 1/4" sockets, wrench size: 4 / 4.5 / 5 / 5.5 / 6 / 7 / 8 / 9 / 10 / 11 / 12 / 13 / 14 mm, 21 knurled socket bits: 6 x Torx® T10, T15, T20, T25, T30, T40, 6 x Hex 3, 4, 5, 6, 7, 8 mm, 3 x Phillips recess® PH1, PH2, PH3, 3 x Pozidriv® PZ1, PZ2, PZ3, 3 x slotted 4, 5.5, 7 mm, Allen wrench Hex 1.27, 1.5, 2, 2.5 mm, breakage and impact-resistant plastic case with metal fastening

Product details









Your advantages

Robust cases for safe storage
Ratcheting mechanism with 48 teeth enables precise working, even in tight working environments
Made from chrome vanadium steel for a long service life
Solid 1/4" screw set with comprehensive equipment
Optimum power transmission without damaging the screw head, thanks to special edge geometries