The TC ROUTER for cellular communication implements high-performance data links of up to 150 Mbps via mobile 4G LTE networks. This enables you to establish a mobile broadband connection for highly flexible site networking even in places where a wired Internet connection is not available. These connections can be used to transmit sensitive data securely over mobile networks. Furthermore, the TC ROUTER offers a high level of security thanks to IPsec or OpenVPN tunnels, as well as an integrated stateful packet inspection firewall. This means that you can reliably protect your application against unauthorized access.
TC ROUTER 3002T-4G ATT
-
Router
2702533
Industrial LTE 4G router, version for AT&T (US), fallback to 3G UMTS/HSPA, 2 Ethernet interfaces, firewall, NAT, IPsec and OpenVPN support, 2x SMA-F antenna socket, SMS and e-mail transmission, 2 digital inputs, 1 digital output
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Cellular router |
Application | Ethernet |
MTTF | 383 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
184 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
78 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
Insulation characteristics | |
Pollution degree | 2 |
Electrical isolation | VCC // LTE // Ethernet // PE |
Maximum power dissipation for nominal condition | 4.8 W |
Mains type | Cellular communication |
Supply | |
Supply voltage range | 10 V DC ... 30 V DC (SELV, via pluggable Push-in terminal block) |
Typical current consumption | < 200 mA (24 V DC) |
65 mA (With activated energy-saving mode) | |
Max. current consumption | 1.7 A |
Function | |
Management | Web-based management, SNMP |
Digital | |
Description of the input | Digital input |
Number of inputs | 2 |
Voltage input signal | 10 V DC ... 30 V DC |
Switching level "1" signal | 10 V DC ... 30 V DC |
Signal | |
Output name | Digital output |
Number of outputs | 1 |
Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
Current output signal | ≤ 50 mA (Not short-circuit proof) |
Supply | |
Connection method | Push-in spring connection |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² |
Single conductor/terminal point, rigid | 0.14 mm² ... 1.5 mm² |
Single-wire/terminal point, flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 26 ... 16 |
Stripping length | 9.00 mm |
Signal | Ethernet |
Web server | yes |
Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
Serial transmission speed | 10/100 Mbps, auto negotiation |
Connection method | RJ45 jack, shielded |
No. of channels | 2 (SELV) |
Transmission length | 100 m (shielded twisted pair) |
Protocols supported | TCP/IP, UDP/IP, FTP, HTTP(S) |
Auxiliary protocols | ARP, DHCP, PING (ICMP), SNMP V1/V2, SMTP(S), NTP, SSL/TLS, STARTTLS |
Wireless | |
Interface description | LTE (FDD) / UMTS |
Frequency range | 700 MHz (LTE B13 / B17) |
850 MHz (LTE B5) | |
1700 MHz (LTE B4) | |
1900 MHz (LTE B2) | |
850 MHz (UMTS/HSPA B5) | |
1900 MHz (UMTS/HSPA B2) | |
Data rate | ≤ 150 Mbps (LTE, DL) |
≤ 50 Mbps (LTE, UL) | |
Antenna | 50 Ω impedance SMA antenna socket |
Antenna connection method | SMA (female) |
SIM Interface | 1.8 volt, 3 volt |
UMTS | HSPA 3GPP R9 |
LTE | CAT4 |
Country support | USA |
Dimensional drawing |
|
Width | 45 mm |
Height | 130 mm |
Depth | 126 mm |
Color (Upper housing part) | light gray (RAL 7035) |
Material (Housing) | Plastic |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 15g |
Ambient conditions | |
Degree of protection | IP20 (Manufacturer's declaration) |
Ambient temperature (operation) | -40 °C ... 70 °C (Maximum transmission power 5 dBm) |
-40 °C ... 60 °C (Maximum transmission power 23 dBm) | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
UL, USA/Canada | |
Identification | Class I, Zone 2, AEx nA IIC T4 / Ex nA IIC T4 Gc |
Class I, Div. 2, Groups A, B, C, D T4 | |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Wireless approval USA, FCC | |
Certificate | N7NHL7588 |
Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
Noise immunity | EN 61000-6-2 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | ± 6 kV (Test Level 3) |
Discharge in air | ± 8 kV (Test Level 3) |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
Field intensity | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | ± 2 kV (Test Level 3) |
Signal | ± 2 kV (Ethernet) |
Comments | Criterion B |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Input | ± 0.5 kV (symmetrical) |
± 1 kV (asymmetrical) | |
Signal | ± 1 kV (Data line, asymmetrical) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V |
Emitted interference | |
Radio interference voltage in acc. with EN 55011 | Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | Class B, area of application: Industry and residential |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Mounting type | DIN rail mounting |
Item number | 2702533 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D22 |
Product key | DNC422 |
GTIN | 4055626212876 |
Weight per piece (including packing) | 368.033 g |
Weight per piece (excluding packing) | 358 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170502 |
ECLASS-15.0 | 19170502 |
ETIM
ETIM 9.0 | EC001478 |
UNSPSC
UNSPSC 21.0 | 43222600 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
TRIO-PS-2G/1AC/24DC/3/C2LPS - Power supply 2903147
-
FK-MCP 1,5/ 5-ST-3,81GY35BD-01 - PCB connector 1105115
-
ANT-OMNI-0671-01 - Antenna 1396316
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-03 - Antenna 1565400
-
NBC-COX-CNM/0.5-S/COX-CKM - Coaxial cable 1340139
-
NBC-COX-CNM/1.0-M/COX-CKM - Coaxial cable 1340143
-
NBC-COX-CNM/3.0-M/COX-CKM - Coaxial cable 1340144
-
NBC-COX-CNM/5.0-M/COX-CKM - Coaxial cable 1340147
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
-
FL PANEL ADAPTER 45 - Mounting panel 1456055
-
FL DIN-RAIL ADAPTER 45 - Mounting panel 1456045
Your advantages
Industrial 4G cellular router (LTE)
Fallback to 3G (UMTS/HSPA)
Cellular high-speed Internet connection up to 150 Mbps
Networking of Ethernet end devices via the cellular network
Ethernet SMS gateway for easy alerting
Stateful inspection firewall for dynamic filtering
NAT table and port forwarding for direct remote access to an end device
Two switching inputs and one switching output
Configuration via web-based management or microSD card
Two local Ethernet connections
Switchable energy-saving mode
Integrated logbook
Connection monitoring
Extended temperature range of -40 °C … +70 °C
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7