PTMC 1,5-2 /VT - Marshalling patchboard
3270435

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange, color: gray, color of connection elements: violet

Product details









Your advantages

Tool-free wiring in a confined space thanks to compact size
Individual setup thanks to modular principle
Suitable for DIN rail mounting and panel cutouts with corresponding accessories
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Individual color assignment of cable and terminal point to ensure error-free, safe operation
Color configuration possible according to VDE 0812, VDE 0815, DIN 47100 or unlimited.