Select the right housing for your application from the comprehensive product range. Custom dimensions and surface treatments are available on request. For applications in the Ex area, the enclosures are supplied with corresponding component approval in accordance with ATEX and IECEx.
Empty enclosure, material: Polyester fiberglass reinforced, squirrell grey RAL 7000, 75 mm x 110 mm x 75 mm, type of locking: Screw-on cover