The 6.2 mm wide MINI MCR-SL-NAM-2RNO.... is a configurable 4-way isolation amplifier. It is suited for the operation of proximity sensors in acc. with EN 60947-5-6 and switches and also has two relay outputs. The second output can either be used to duplicate signals or for signaling faults for the sensor line.
The DIP switches are accessible on the housing side and allow the following parameters to be configured:
- Switchover from open circuit to closed circuit current behavior
- Activation of line fault detection of the sensor line as well as
- Selection of signal duplication/fault signaling
Power (19.2 V DC to 30 V DC) can be supplied through connection terminal blocks on the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-NAM-2RNO
-
NAMUR isolating switch amplifier
2864105
Configurable NAMUR switching amplifier for proximity sensors, floating switching contacts and switching contacts with resistance circuit. On the output side 2 N/O contact, with screw connection
Free download available.
Downloads
Product details
UL Recognized
Approval ID: E238705cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Floating contacts and contacts with resistance circuit can be connected
Power supply possible via the foot element (TBUS)
Highly compact isolation amplifier for electrical isolation, amplification, and duplication of proximity sensor signals
For proximity sensors according to IEC 60947-5-6 and EN 50227
Second output can be used as a duplicator or error signaling output
Error indication via diagnostic LED and analog signal
N/O contacts at output
Input and output signals can be configured via DIP switches
Operating current/closed circuit current switch-over (inverted switching behavior)