IBS RL 24 DIO 8/8/8-LK-2MBD
-
Distributed I/O device
2731571
Digital I/O device for INTERBUS; fiber optic technology with 2 Mbaud, eight inputs (24 V DC), eight outputs (24 V DC, 0.5 A), sensor/actuator connection via 5-pos. M12 female connectors, rugged metal housing, IP67 protection
Product details
Width | 179 mm |
Height | 67 mm |
Depth | 71 mm |
Note on dimensions | with bus connection plugs and mounting panel |
INTERBUS | |
Connection method | Optic fiber (polymer fiber 980/1000 µm) |
Transmission speed | 2 Mbps |
Transmission physics | FO |
Digital: | |
Input name | Digital inputs |
Number of inputs | 8 |
Connection technology | 2-, 3-, 4-conductor |
Input voltage range "0" signal | 0 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Typical input current per channel | 3 mA |
Delay at signal change from 0 to 1 | 3 ms |
Delay at signal change from 1 to 0 | 3 ms |
Protective circuit | Electronic short-circuit/overload protection for each group |
Digital: | |
Output name | Digital outputs |
Connection technology | 2-, 3-conductor |
Number of outputs | 8 |
Protective circuit | Electronic short-circuit/overload protection for each channel |
Output voltage | 24 V |
Maximum output current per group | 2 A |
Maximum output current per channel | 500 mA |
Nominal output voltage | 24 V |
Output voltage when switched off | max. 1 V |
Output current when switched off | max. 100 µA |
Nominal load, inductive | 12 VA (1.2 H, 48 Ω) |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W |
Maximum operating frequency with ohmic nominal load | max. 300 Hz |
Behavior with overload | Auto restart |
Behavior with inductive overload | Output can be destroyed |
Overcurrent shut-down | min. 0.7 A |
Output current with ground connection interrupt when switched off | max. 25 mA |
Product type | I/O component |
Product family | Ruggedline |
Type | Block design |
No. of channels | 16 |
Supply: Module electronics | |
Supply voltage | 24 V DC |
Supply voltage range | 18.5 V DC ... 32 V DC (including ripple) |
Supply current | typ. 120 mA (plus sensor current) |
Ripple | Max 3.6 VSS within the permissible voltage range |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Between bus logic and outputs | 500 V AC, 50 Hz, 1 min |
Connection method | Fiber optic |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 55 °C |
Degree of protection | IP65/IP67 |
Note | Seal unused slots/connections to ensure the degree of protection. |
Air pressure (operation) | 860 hPa ... 1080 hPa (up to 1500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Permissible humidity (operation) | 100 % |
Permissible humidity (storage/transport) | 95 % (non-condensing) |
Mounting type | Panel mounting |
Item number | 2731571 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D23 |
Product key | DRI513 |
Catalog page | Page 329 (C-8-2013) |
GTIN | 4017918185725 |
Weight per piece (including packing) | 815.1 g |
Weight per piece (excluding packing) | 720 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
IBS RL AP - Lower mounting part 2731128
-
IBS RL MARKER-SET - Marking label 2732729
-
SACC-M12MS-4QO-0,75 - Connector 1641769
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
PSM-LWL-RUGGED-FLEX-980/1000 - FO cable 2744335
-
PSM-LWL-KDHEAVY-980/1000 - FO cable 2744319
-
IBS RL CONNECTION-LK - Cable set 2733029
-
IBS PWR/5HD/F - Cable 2731775
-
IBS PWR/5 - Cable 2820000
-
IBS RL 24 ADAP-LK/T - Adapter set 2725040
-
IBS RL 24 ADAP-T/LK - Adapter set 2725037
-
IBS RL PLUG-LK/POF-F - Bus connector 2734183
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
IBS CCO-R/L - Connector set 2759883
-
IBS CCO-PSF/L - Connector set 2780878
-
IBS CCO-PSM/L - Connector set 2759906
-
IBS RL CABLE POF/ - Cable set 2819956
-
IBS RL MARKER-G-SET - Marking label 2734727
-
IBS RL MARKER-K-SET - Marking label 2734730
-
IBS RL FOC - Fiber cutter 2725147
-
PSM-FO-POWERMETER - Measuring device 2799539
-
PSM-POF-KONFTOOL - Assembly tool 2744131
Your advantages
Rugged metal housing
Comprehensive diagnostic functions
Rugged Line connector for INTERBUS, either with fiber optic or twisted pair, and supply voltage
M12 connector for I/O devices
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7