The terminal is designed for use within an Inline station. The terminal can be used to operate standard I/O devices with serial interfaces on a bus system.
IB IL RS 485/422-PRO-PAC
-
Communication module
2863627
Inline, Communication module; Serial data transmission; interface: RS-485, RS-422: 1 (be operated simultaneously); Transmission speed: 110 bps ... 38400 bps; transmission speed in the local bus: 500 kbps; Communication via process data; degree of protection: IP20; Scope of supply: including Inline connectors and marking fields
Free download available.
Downloads
Product details
BV
Approval ID: 21595/C1 BVBSH
Approval ID: 658aRINA
Approval ID: ELE121121XGABS
Approval ID: 22-2226444-PDAcULus Recognized
Approval ID: E140324cULus Listed
Approval ID: E199827Compatible products
Your advantages
1 serial input and output channel as RS-485 or RS-422 version
Various protocols supported
Transmission speed can be set up to 38400 bps
Number of data bits, stop bits and parity can be set
4 kbyte receive buffer and 1 kbyte transmit buffer
Parameterization and data exchange via process data