IB IL CNT-PAC - Function module
2861852

Is being prepared to meet the requirements of the CRA

Inline counter terminal, complete with accessories (connector and marking fields), 1 counter input, 1 control input, 1 output, 24 V DC, 500 mA, 3-conductor connection technology

Free download available. Downloads

Product details









Your advantages

1 counter input
1 control input
1 freely parameterizable switching output
Four operating modes: event counting, time or state-controlled frequency measurement, time measurement (period or pulse length), and pulse generator
Processing of 5 V or 24 V signals
Input frequency of up to 100 kHz
16-bit counter value for time measurement
24-bit counter value for event counting and frequency measurement