The terminal is designed for use within an Inline station. It is used to output analog voltage signals.
IB IL AO 2/U/BP-PAC
-
Analog module
2861467
Inline, Analog output terminal, Analog outputs: 2, 0 V ... 10 V, -10 V ... 10 V, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Free download available.
Downloads
Product details
BSH
Approval ID: 658aRINA
Approval ID: ELE121121XGABS
Approval ID: 22-2226444-PDADNV
Approval ID: TAA00002CUcULus Recognized
Approval ID: E140324cULus Listed
Approval ID: E199827Compatible products
Your advantages
2 analog output channels
Connection of actuators in 2-conductor technology
Voltage ranges: 0 V ... 10 V, ±10 V
Output values can be represented in two different formats
Behavior of the outputs in the event of an error can be configured
Process data update including conversion time of the digital/analog converter < 1 ms
Very good output driver characteristics, making it also suitable for long actuator cables