The terminal is designed for use within an Inline station. It has one floating relay changeover contact.
IB IL 24/230 DOR1/W-2MBD-PAC
-
Inline terminal
2862110
Inline, Relay terminal, Relay output: 1 (floating contacts), 24 V DC, 230 V AC, for switching ohmic loads, transmission speed in the local bus: 2 Mbps, degree of protection: IP20, including Inline connector and labeling field
Product details
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Color | gray |
Inline local bus | |
No. of channels | 2 |
Connection method | Inline data jumper |
Transmission speed | 2 Mbps |
Module | |
ID code (dec.) | 189 |
ID code (hex) | BD |
Length code (hex) | C2 |
Length code (dec) | 194 |
Process data channel | 2 bit |
Input address area | 0 Byte |
Output address area | 2 bit (Only bit0 is occupied) |
Register length | 2 bit |
Required parameter data | 3 Byte |
Required configuration data | 4 Byte |
Relay | |
Number of outputs | 1 (floating contacts) |
Connection method | Spring-cage connection |
Switching voltage | max. 250 V DC |
min. 5 V DC |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connector and labeling field |
No. of channels | 1 |
Special properties | for switching ohmic loads |
Maximum power dissipation for nominal condition | 1.2 W |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 60 mA |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Relay contact / Bus logics | 4 kV, 50 Hz, 1 min |
Test voltage: Contact/contact | 1 kV, 50 Hz, 1 min |
Test voltage: Contact / PE | 1 kV, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
Permissible humidity (storage/transport) | 75 % ... 85 % (slight temporary condensation may sometimes appear on the housing) |
Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2862110 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | D23 |
Product key | DRI133 |
GTIN | 4017918974732 |
Weight per piece (including packing) | 80.7 g |
Weight per piece (excluding packing) | 46 g |
Customs tariff number | 85371090 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Safe isolation
Floating connection for one actuator
Nominal current at the output: 3 A
Total current of the terminal: 3 A
Diagnostic and status indicators
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7