IB IL 230 PWR IN/F-D-PAC
-
Inline terminal
2878971
Inline power terminal, complete with accessories (connector and labeling field), 230 V AC, with fuse and diagnostics
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 36.6 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Color | gray |
Inline local bus | |
Number of interfaces | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Module | |
ID code (dec.) | 190 |
ID code (hex) | BE |
Length code (hex) | C2 |
Length code (dec) | 194 |
Process data channel | 2 bit |
Input address area | 2 bit |
Output address area | 0 bit |
Register length | 2 bit |
Required parameter data | 1 Byte |
Required configuration data | 4 Byte |
Product type | I/O component |
Product family | Inline |
Type | modular |
Inline | |
Insulation characteristics | |
Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
Test section | 5 V supply, incoming remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min |
5 V supply, outgoing remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min | |
7.5 V supply (bus logic) / peripheral range 230 V AC 2500 V AC 50 Hz 1 min | |
7.5 V supply (bus logic) / peripheral range 230 V AC (routine test) 1200 V AC 50 Hz 1 min | |
Peripheral range 230 V AC / PE 500 V AC 50 Hz 1 min | |
Output / Phase 500 V AC 50 Hz 1 min | |
Supply | |
I/O voltage | 230 V AC |
I/O voltage range | 207 V AC ... 253 V AC (including all tolerances, including ripple) |
Residual ripple | ± 23 V |
Max. current consumption | 8 A |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 25 mA |
Potentials: I/O supply | |
Supply voltage | 230 V AC (via Inline connector) |
Supply voltage range | 207 V AC ... 253 V AC |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Mounting type | DIN rail mounting |
Item number | 2878971 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | D23 |
Product key | DRI121 |
Catalog page | Page 111 (C-6-2019) |
GTIN | 4046356083522 |
Weight per piece (including packing) | 206.5 g |
Weight per piece (excluding packing) | 80 g |
Customs tariff number | 85389080 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 32151602 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Supplying the L phase (230 V AC)
L phase protected by an internal fuse
Diagnostic and status indicators
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7