The terminal is designed for use within an Inline station. The terminal is used to operate IO-Link-compatible sensors and actuators (devices). It is also used to acquire digital signals. IO-Link is the standard for consistent communication from the controller to the lowest field level. In IO-Link communication, the process data is forwarded during parallel service data transmission. IO-Link is a point-to-point connection between an IO-Link port and the sensor or actuator. IO-Link technology uses the familiar signal technology of the 0 V and 24 V binary interface in order to transmit data using pulse modulation. IO-Link offers full backward compatibility with standard sensors/actuators. Using this terminal, IO-Link-compatible devices from any manufacturer can be operated on INTERBUS, PROFIBUS, and PROFINET.
FLS PB M12 IOL 4 M12
-
Distributed I/O device
2736987
The local bus device has 4 IO-Link ports of 200 mA. Functions: parallel processing of service and process data, 500 kbaud/2 Mbaud selection, short-circuit and overload protection, 800 mA nominal current, M12 fast connection technology.
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 70 mm |
| Height | 178 mm |
| Depth | 49.3 mm |
| Drill hole spacing | 168 mm |
| Mounting type | Panel mounting |
| Color | anthracite |
| PROFIBUS DP | |
| Connection method | M12 connector, B-coded |
| Designation connection point | Copper cable |
| Number of positions | 5 |
| Transmission speed | 9.6 kbps ... 12 Mbps (Automatic baud rate detection) |
| Transmission physics | PROFIBUS-DP-compliant copper cable |
| Address area assignment | 1 ... 126, adjustable |
| Digital: | |
| Connection technology | 3-conductor |
| Digital | |
| Number of inputs | max. 4 |
| Nominal input current | 8 mA (at 24 V DC) |
| Signal delay | < 3 ms (ton, typical) |
| 3 ms (toff, typical) | |
| Permissible cable length | < 20 m |
| IO-Link | |
| Input filter time | typ. 3 ms |
| Protective circuit | Reverse polarity protection |
| IO-Link | |
| Number of ports | 4 |
| Connection method | M12 connector |
| Connection technology | 3-conductor |
| Digital | |
| Number of outputs | max. 4 |
| Nominal current per channel | 200 mA (INominal) |
| Maximum total current consumption | 0.8 A (observe derating) |
| Limitation of the voltage induced on circuit interruption | approx. -1 V |
| Protective circuit | Freewheeling diode; Integrated per channel |
| Product type | I/O component |
| Product family | Fieldline |
| Type | Block design |
| No. of channels | 4 |
| Potentials | |
| Voltage supply UL | 24 V DC |
| Power supply at UL | max. 4 A |
| Current consumption from UL | typ. 75 mA (At 500 kBaud) |
| max. 100 mA (At 500 kBaud) | |
| Voltage supply US | 24 V DC |
| Power supply at US | max. 4 A |
| Current consumption from US | typ. 25 mA (plus power supply for sensors) |
| max. 825 mA | |
| Supply: IO-Link | |
| Nominal current for every IO-Link port | 200 mA |
| Nominal current per device | 800 mA |
| Permissible cable length | < 20 m |
| Protective circuit | Overload protection; Electronics in the device |
| Short-circuit protection; Electronics in the device | |
| Supply: Module electronics | |
| Connection method | M12 connector |
| Designation | UL |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
| Connection method | M12 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP65/IP67 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (storage/transport) | 95 % |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Load 30g, half sine wave, positive and negative per direction |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g in each space direction |
| Item number | 2736987 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | D23 |
| Product key | DRI4A2 |
| GTIN | 4046356147323 |
| Weight per piece (including packing) | 351.5 g |
| Weight per piece (excluding packing) | 280 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
Compatible products
-
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
SAC-2P-M12MSB/ 2,0-910 - Bus system cable 1507243
-
SAC-2P-M12MSB/ 5,0-910 - Bus system cable 1507256
-
SAC-2P-M12MSB/10,0-910 - Bus system cable 1507269
-
SAC-2P-M12MSB/15,0-910 - Bus system cable 1507272
-
SAC-2P- 2,0-910/M12FSB - Bus system cable 1507298
-
SAC-2P- 5,0-910/M12FSB - Bus system cable 1507308
-
SAC-2P-10,0-910/M12FSB - Bus system cable 1507311
-
SAC-2P-15,0-910/M12FSB - Bus system cable 1507324
-
SAC-2P-M12MSB/ 0,3-910/M12FSB - Bus system cable 1507340
-
SAC-2P-M12MSB/ 0,5-910/M12FSB - Bus system cable 1507353
-
SAC-2P-M12MSB/ 1,0-910/M12FSB - Bus system cable 1507366
-
SAC-2P-M12MSB/ 2,0-910/M12FSB - Bus system cable 1507379
-
SAC-2P-M12MSB/ 5,0-910/M12FSB - Bus system cable 1507382
-
SAC-2P-M12MSB/10,0-910/M12FSB - Bus system cable 1507395
-
SAC-2P-M12MSB/15,0-910/M12FSB - Bus system cable 1507405
-
SAC-4P-M12MS/ 2,0-186 - Sensor/actuator cable 1509445
-
SAC-4P-M12MS/ 5,0-186 - Sensor/actuator cable 1509458
-
SAC-4P-M12MS/10,0-186 - Sensor/actuator cable 1509461
-
SAC-4P-M12MS/15,0-186 - Sensor/actuator cable 1509474
-
SAC-4P- 2,0-186/M12FS - Sensor/actuator cable 1509487
-
SAC-4P- 5,0-186/M12FS - Sensor/actuator cable 1509490
-
SAC-4P-10,0-186/M12FS - Sensor/actuator cable 1509500
-
SAC-4P-15,0-186/M12FS - Sensor/actuator cable 1509513
-
SAC-4P-M12MS/ 0,3-186/M12FS - Sensor/actuator cable 1509526
-
SAC-4P-M12MS/ 0,5-186/M12FS - Sensor/actuator cable 1509539
-
SAC-4P-M12MS/ 1,0-186/M12FS - Sensor/actuator cable 1509542
-
SAC-4P-M12MS/ 2,0-186/M12FS - Sensor/actuator cable 1509555
-
SAC-4P-M12MS/ 5,0-186/M12FS - Sensor/actuator cable 1509568
-
SAC-4P-M12MS/10,0-186/M12FS - Sensor/actuator cable 1509571
-
SAC-4P-M12MS/15,0-186/M12FS - Sensor/actuator cable 1509584
-
SAC-4P-M12Y/2X0,3-PUR/M12FS VP - Sensor/actuator cable 1510722
-
SACC-M12MSB-5CON-PG9 SH AU - Data connector 1507764
-
SACC-M12FSB-5CON-PG9 SH AU - Data connector 1507777
-
PROT-MS SCO - Screw plug 1553129
-
SAC-M12T/2XM12 PB DP - Bus system T-connector 1507780
-
SAC-5P-M12MS PB TR - Termination resistor 1507803
Your advantages
Directly accessible address encoding switch
Consistent connection via M12 connectors
Short-circuit and overload protection
Diagnostic and status indicators
Flexible power supply concept
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7