FLM DIO 16/16 M12/8-DIAG
-
Distributed I/O device
2736738
The local bus device has digital inputs and outputs. Functions: 16 digital inputs, 3 ms filter time, 16 digital outputs of 500 mA each, 500 kbaud/2 Mbaud selection, diagnostics strategy, short-circuit/overload protection, 8-pos. M12 fast connection technology.
Product details
| Dimensional drawing |
|
| Width | 70 mm |
| Height | 178 mm |
| Depth | 50 mm |
| Drill hole spacing | 168 mm |
| Fieldline local bus | |
| Connection method | M12 connector, B-coded |
| Designation connection point | Copper cable |
| Number of positions | 5 |
| Transmission speed | 500 kbps / 2 Mbps |
| Module | |
| ID code (dec.) | 223 |
| ID code (hex) | DF |
| Length code (hex) | 01 |
| Process data channel | 16 bit |
| Input address area | 2 Byte |
| Output address area | 2 Byte |
| Register length | 32 bit |
| Required parameter data | 18 Byte |
| Required configuration data | 5 Byte |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 16 |
| Connection method | M12 connector, 8-pos. |
| Connection technology | 2-, 3-conductor |
| Input voltage | 24 V DC |
| Input voltage range "0" signal | -30 V DC ... 5 V DC |
| Input voltage range "1" signal | 13 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Total sensor current | max. 500 mA (Maximum current per socket) |
| Filter time | 3 ms |
| Delay at signal change from 0 to 1 | 3 ms |
| Delay at signal change from 1 to 0 | 3 ms |
| Protective circuit | Short-circuit protection, overload protection of the sensor supply; Reverse polarity protection |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M12 connector, 8-pos. |
| Connection technology | 2-conductor |
| Number of outputs | 16 |
| Protective circuit | Short-circuit protection, overload protection of the sensor supply; Polarity protection diode |
| Maximum output current per channel | 500 mA |
| Product type | I/O component |
| Product family | Fieldline |
| Type | modular |
| No. of channels | 16 |
| Potentials | |
| Voltage supply UL | 24 V DC |
| Power supply at UL | max. 4 A |
| Current consumption from UL | max. 100 mA (At 2 Mbaud) |
| typ. 80 mA (At 2 Mbaud) | |
| max. 75 mA (At 500 kBaud) | |
| typ. 60 mA (At 500 kBaud) | |
| Voltage supply US | 24 V DC |
| Power supply at US | max. 4 A |
| Current consumption from US | typ. 20 mA (plus power supply for sensors) |
| max. 1.2 A | |
| max. 1.2 A | |
| Voltage supply UA11 | 24 V DC |
| Power supply at UA11 | max. 4 A |
| Current consumption at UA11 | typ. 15 mA |
| max. 4 A | |
| Voltage supply UA12 | 24 V DC |
| Power supply at UA12 | max. 4 A |
| Current consumption at UA12 | typ. 15 mA |
| max. 4 A | |
| Supply: Module electronics | |
| Connection method | M12 connector |
| Designation | UL |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: To I/O | 500 V DC, 1 min |
| Connection method | M12 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP65/IP67 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (storage/transport) | 95 % |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting |
| Item number | 2736738 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | D23 |
| Product key | DRI434 |
| GTIN | 4046356042642 |
| Weight per piece (including packing) | 458.4 g |
| Weight per piece (excluding packing) | 400 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FLM MP 5 - Mounting panel 2736660
-
FLM MP 7 - Mounting panel 2736673
-
SAC-5P-MS/ 0,13-186/FS SCO - Sensor/actuator cable 1518481
-
SAC-5P-MSB/0,13-PUR/FSB SCO SH - Sensor/actuator cable 1518478
-
SAC-8P-MR SCO/.../... - Sensor/actuator cable 1523654
-
SAC-8P-MR-FS SCO/.../... - Sensor/actuator cable 1552191
-
SAC-8P-MS-FR SCO/.../... - Sensor/actuator cable 1523696
-
SAC-8P-MR-FR SCO/.../... - Sensor/actuator cable 1552201
-
SACC-M12MS-8CON-PG9-M - Connector 1513334
-
SACC-M12MS-8CON-PG 9-SH - Connector 1511857
Your advantages
Flexible power supply concept
SPEEDCON fast locking system
Short-circuit and overload protection
Diagnostic and status indicators
Consistent connection via M12 connectors
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7