AXL F DO16/3 2F - Digital module
2688048

Is being prepared to meet the requirements of the CRA

Axioline F, Digital output module, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 3-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors

Free download available. Downloads

Product details









Compatible products

Your advantages

16 digital outputs
24 V DC, 500 mA
Connection of actuators in 2- and 3-conductor technology
Minimum update time of < 100 μs
Device rating plate stored