The module is an Axioline F I/O module for use in the Axioline F modular I/O system. It is used to acquire digital signals. The module is a modular I/O device that can be affixed to the Axioline F local bus, to communicate I/O data up to the Axioline F controller or bus coupler, which forms the head of the station. The digital input module with NAMUR capabilities collects digital input signals and supports NAMUR proximity and close contact switches and makes this information available to the controller / bus coupler through the Axioline F local bus.
AXL F DI16 NAM XC 1F
-
Digital module
1052427
Axioline F, Digital input module, Digital inputs: 16 (NAMUR), 8 V DC, connection technology: 2-conductor, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
cUL Listed
Approval ID: E238705IECEx
Approval ID: IECEx UL 20.0002XcUL Listed
Approval ID: E196811UL Listed
Approval ID: E196811ATEX
Approval ID: DEMKO 20 ATEX 2334XCCC
Approval ID: 2025122309122350Compatible products
Your advantages
16 NAMUR digital input signals for NAMUR proximity sensors according to EN 60947-5-6
Open circuit contacts
Switch contacts with resistance circuit in accordance with IEC/EN 60947-5-6
Connection of sensors in 2-conductor technology
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)