IB IL 24/48 DOR 2/W
-
Inline terminal
2862974
Inline digital output terminal block, without accessories, 2 relay changeover contacts, gold contact, 5 - 48 V DC, 2 A
Product details
Type | modular |
No. of channels | 2 |
Module | |
ID code (dec.) | 189 |
ID code (hex) | BD |
Length code (hex) | 2C |
Length code (dec) | 44 |
Process data channel | 2 bit |
Input address area | 0 Byte |
Output address area | 2 bit |
Register length | 2 bit |
Required parameter data | 3 Byte |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 30 mA |
Digital: | |
Nominal input current at UIN | 2 A |
Typical input current per channel | 2 A |
Digital: | |
Output name | Relay output |
Connection method | Spring-cage connection |
Connection technology | floating changeover relay contact |
Number of outputs | 2 |
Protective circuit | Overload protection, short-circuit protection of outputs |
Maximum output current per channel | 2 A |
Nominal output voltage | 48 V |
Output voltage range | 5 V AC ... 50 V AC |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Inline local bus | |
Connection method | Inline data jumper |
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Color | green |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
Permissible humidity (storage/transport) | 75 % ... 85 % (slight temporary condensation may sometimes appear on the housing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2862974 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | D23 |
Product key | DRI133 |
GTIN | 4017918951047 |
Weight per piece (including packing) | 64.5 g |
Weight per piece (excluding packing) | 50.19 g |
Customs tariff number | 85371090 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7