Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH EP5224-4SFP-LV
-
Industrial Ethernet Switch
1732660
Managed switch with 24 RJ45 ports at 10/100/1000 Mbps, four SFP ports at 1000/10000 Mbps, operating temperature of -40 ... +85°C, and 24 ... 48 V DC power supply
Product details
Width | 442 mm |
Height | 44 mm |
Depth | 325 mm |
Note on application | |
Note on application | Only for industrial use |
Color | gray |
Housing material | Metal |
Mounting type | Rack mounting |
Mounting type | Rack mount, includes brackets |
Ethernet | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100/1000 Mbps |
Transmission physics | Copper |
Transmission length | 100 m (per segment) |
No. of channels | 24 (RJ45 ports) |
Ethernet (SFP) | |
Connection method | SFP |
Transmission speed | 1000/10,000 Mbps (full duplex) |
Transmission physics | Depending on the SFP module |
No. of channels | 4 (SFP ports) |
Digital: | |
Output name | Alarm relay output: 30 V DC, 0.6 A maximum |
Product type | Switch |
Product family | Managed Switch EP5000 |
Switch functions | |
Signal contact control voltage | 30 V DC |
Signal contact control current | 0.6 A |
MAC address table | 16k |
Redundancy | RSTP (Rapid Spanning Tree, IEEE 802.1w) |
STP | |
MSTP | |
Status and diagnostic indicators | LEDs: POWER, ERROR, Link status |
Local diagnostics | US1, US2 Supply voltage Green LED |
Alarm Alarm signal LED red | |
Maximum power dissipation for nominal condition | 50 W () |
Supply | |
Supply voltage range | 24 V DC ... 48 V DC |
Function | |
Signal contact control voltage | 30 V DC |
Signal contact control current | 0.6 A |
Connection technology | |
Connection name | Power supply |
Power supply | |
Connection method | Screw connection |
Ambient conditions | |
Degree of protection | IP40 |
Ambient temperature (operation) | -40 °C ... 85 °C (Type tested to 85 °C for 16 hours) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Standard designation | Ambient conditions |
Standards/specifications | IEC 61850-3 |
IEEE 1613 |
Conformity/Approvals | |
Conformance | CE-compliant |
Noise immunity | IEC 61850-3, IEEE 1613 |
Status display | LEDs: POWER, ERROR, Link status |
Item number | 1732660 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DNN513 |
GTIN | 4067923290525 |
Weight per piece (including packing) | 6,642 g |
Weight per piece (excluding packing) | 4,650 g |
ECLASS
ECLASS-13.0 | 19170401 |
ECLASS-15.0 | 19170401 |
ETIM
ETIM 9.0 | EC000734 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 15(a), 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 managed switch
28-port rack-mount switch
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7