HC-STA-B24-SHWSC-2SSM40-ELC-AL
-
Housing
1082597
Surface mounting housing B24, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, cable outlets: 2, lateral, 2x M40, height: 84.7 mm, cable gland: none, protective cover: yes, Standard
Product details
General | for contact inserts HC-B24, BB46, D64, DD108, HV10/16, M |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | B24 |
No. of cable outlets | 2 |
Type of the screw connection | 2x M40 |
Type | Tall design |
Protective cover | yes |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 57 mm |
Height | 84.7 mm |
Length | 144 mm |
Hole diameter | 5.5 mm |
Flammability rating according to UL 94 | V0 (Interlock) |
V0 (Protective cover) | |
Seal material | NBR, conductive |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Material, protective cover | PC |
Locking latch material | PA |
Mechanical data | |
Type of the screw connection | 2x M40 |
Locking type | Latch |
Tightening torque | 2 Nm ... 3 Nm (for M5 mounting screws on the surface-mount housing) |
Assembly note | One opening is sealed with a plastic filler plug and can be opened using a screwdriver. |
Ambient conditions | |
Degree of protection | IP66 (with closed protective cover) |
IP67 (when plugged in) | |
Impact strength | IK08 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1082597 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF27 |
Product key | AF7APB |
GTIN | 4055626816333 |
Weight per piece (including packing) | 427.6 g |
Weight per piece (excluding packing) | 442.8 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M40-M68N-NNES-S - Cable gland 1411167
-
G-INSEC-M40-M68N-NCRS-S - Cable gland 1411192
-
HC-B24-SP-CBK - Profile gasket 1411482
-
HC-STA-B24-SL-PLBK - Housing brackets 1412885
-
HC-B24-BC-HI-PLBK - Protective cover 1407695
-
HC-STA-B24-DC-PL - Protective cover 1421103
-
WP-G HF IP66 M40 BK - Protective hose screw connection 3240901
-
WP-G HF IP69K M40 BK - Protective hose screw connection 3240887
-
WP-GA HF IP66 M40 BK - Protective hose screw connection 3240929
-
WP-GA HF IP69K M40 BK - Protective hose screw connection 3240915
-
WP-GR HF IP66 M40 BK - Protective hose screw connection 3240957
-
WP-GR HF IP69K M40 BK - Protective hose screw connection 3240943
-
WP-G PP HF M40 - Protective hose screw connection 3241001
-
WP-GT PP HF M40 - Protective hose screw connection 3241015
-
WP-G BRASS IP40 M40 - Protective hose screw connection 3241050
-
WP-GT BRASS M40 - Protective hose screw connection 3241036
-
WP-G BRASS IP65 M40 - Protective hose screw connection 3241064
Your advantages
Good shielding in the event of electromagnetic interference
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7