HC-B 10-TMQ-N-O1STM20G
-
Housing
1460088
HEAVYCON B10 sleeve housing, with double locking latch, height: 56 mm, with 1 x M20 thread, straight cable outlet
HEAVYCON B10 sleeve housing, with double locking latch, height: 56 mm, with 1 x M20 thread, straight cable outlet
General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
Product type | Housing with locking latch |
Housing type | Sleeve housing |
Application | Standard |
Type | B10 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M20 |
Cable outlet | straight |
Pg screw connection | none |
Dimensional drawing |
|
Width | 43 mm |
Height | 56 mm |
Length | 73 mm |
Housing material | Die-cast aluminum |
Housing surface material | Powder-coated, gray |
Locking latch material | Stainless steel, handle: PA |
Mechanical data | |
Type of the screw connection | 1x M20 |
Locking type | Latch |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1460088 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF27 |
Product key | AF7AAC |
GTIN | 4046356793391 |
Weight per piece (including packing) | 227 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85389080 |
Country of origin | DE |
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
UNSPSC 21.0 | 31261501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |