HC-STA-B24-SLWD-2SSP21-EL/.../...
-
Housing
1372667
Surface mounting housing B24, with double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x Pg21, height: 68 mm, cable gland: none, with choice of powder coating color
Product details
General | powder-coated and color version of item 1412875 HC-STA-B24-SLWD-2SSP21-ELC-AL |
General | for contact inserts HC-B24, BB46, D64, DD108, HV10/16, M |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Design | B24 |
Type of locking | with double locking latch |
No. of cable outlets | 2 |
Type of the screw connection | 2x Pg21 |
Cable outlet | lateral |
Dimensional drawing |
|
Width | 57 mm |
Height | 68 mm |
Length | 144 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V0 (Interlock) |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Locking latch material | PA |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1372667 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | AF7APB |
Weight per piece (including packing) | 340.9 g |
Weight per piece (excluding packing) | 340.9 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-PG21-M68N-NNES-S - Cable gland 1411175
-
G-INSEC-PG21-M68N-NNES-S - Cable gland 1411200
-
HC-B24-SP-CBK - Profile gasket 1411482
-
HC-STA-B10-24-DL-PLBK - Housing brackets 1412886
-
HC-B24-BCFD-P-BK - Protective cover 1346546
-
HC-STA-B24-DC-PL - Protective cover 1421103
-
WP-G HF IP66 PG21 BK - Protective hose screw connection 3240892
-
WP-G HF IP69K PG21 BK - Protective hose screw connection 3240878
-
WP-GA HF IP66 PG21 BK - Protective hose screw connection 3240920
-
WP-GA HF IP69K PG21 BK - Protective hose screw connection 3240906
-
WP-GR HF IP66 PG21 BK - Protective hose screw connection 3240948
-
WP-GR HF IP69K PG21 BK - Protective hose screw connection 3240934
-
WP-G PP HF PG21 - Protective hose screw connection 3240992
-
WP-GT PP HF PG21 - Protective hose screw connection 3241006
-
WP-G BRASS IP40 PG21 - Protective hose screw connection 3241041
-
WP-GT BRASS PG21 - Protective hose screw connection 3241027
-
WP-G BRASS IP65 PG21 - Protective hose screw connection 3241055
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7