UKH 240 BU - High-current terminal block
0711852

connection method
voltage Pictogram

High-current terminal block, nom. voltage: 1000 V, nominal current: 415 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 240 mm2, cross section: 70 mm2 - 240 mm2, mounting type: NS 35/15, NS 32, color: blue

Product details









Your advantages

Large-surface marking