CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 230 A | 4 - 4/0 | ||
| C | ||||
| 1000 V | 230 A | 4 - 4/0 | ||
cUL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| 1000 V | 230 A | 4 - 4/0 | ||
UL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| E | ||||
| 1000 V | 230 A | 4 - 4/0 | ||
EAC
Approval ID: RU C-DE.BL08.B.00644DNV
Approval ID: TAE00000Z9CCC
Approval ID: 2020322313000630UKCA-EX
Approval ID: CML 22UKEX1227UIECEx
Approval ID: IECExSEV14.0013UATEX
Approval ID: SEV14ATEX0156U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1100 V | 215 A | 25 - 95 | ||