PTPOWER 50-3L/N/FE - High-current terminal block
3260056

cross section
Flow Pictogram
voltage Pictogram

High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 10, number of positions: 5, connection method: PowerTurn connection, 1 level, cross section: 10 mm2 - 70 mm2, mounting type: NS 35/15, color: gray/blue/black-yellow

Product details









Compatible products



Your advantages

Quick and easy connection is now also possible for large conductors with the high-current terminal block
In addition to using the existing test pick-off, pick-off terminal blocks can be connected, each of which can also accommodate two test cables
The compact design enables wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors