MCR-FL-HT-T-I-EX
-
Head-mounted transducer
2864532
MCR head-mounted temperature transducers, programmable, intrinsically safe, for resistance thermometers, thermocouples, resistance-type sensors and voltage sensors. For Pt 100 resistance thermometers
Free download available.
Downloads
Product details
Product type | Temperature transmitter |
Application | Temperature |
Configuration | Using MCR-PI-CONF-WIN configuration software package |
Functionality | |
Configuration | Using MCR-PI-CONF-WIN configuration software package |
Switch-on delay | 6 s |
Line monitoring | NE 43 |
Test voltage input/output | 2 kV AC (50 Hz, 60 s) |
Step response (10-90%) | < 2 s |
Transmission error voltage sensor | ±20 µV (-10 mV ... 100 mV) |
Transmission error thermocouples | typ. 0.5 K (K, J, T, E, L, U), 1.0 K (N, C, D), 2.0 K (S, B, R) |
Transmission error resistance-type sensor | ±0.1 Ω (10 ... 400 Ω), ±1.5 Ω (10 ... 2000 Ω) |
Transmission error resistance thermometer | 0.2 K (Pt 100, Ni 100), 0.5 K (Pt 500, Ni 500), 0.3 K (Pt 1000, Ni 1000) |
Supply | |
Designation | Loop-powered |
Supply voltage range | 8 V DC ... 30 V DC |
Max. current consumption | < 3.5 mA |
Signal | |
Number of inputs | 1 |
Input signal | Temperature |
Measurement | |
Configurable/programmable | Yes, programmable |
Sensor types (RTD) that can be used | Pt, Ni (100, 500, 1000); min. measurement range 10 K |
Sensor types that can be used (TC) | B, C, D, E, J, K, L, N, R, S, T, U; min. measurement range 50 K/500 K |
Sensor type: | -200 °C ... 850 °C (freely adjustable) |
-200 °C ... 250 °C (freely adjustable) | |
-200 °C ... 250 °C (freely adjustable) | |
-60 °C ... 250 °C (freely adjustable) | |
-60 °C ... 150 °C (freely adjustable) | |
-60 °C ... 150 °C (freely adjustable) | |
50 °C ... 1820 °C (freely adjustable) | |
0 °C ... 2320 °C (freely adjustable) | |
0 °C ... 2495 °C (freely adjustable) | |
-270 °C ... 1000 °C (freely adjustable) | |
-210 °C ... 1200 °C (freely adjustable) | |
-270 °C ... 1372 °C (freely adjustable) | |
-200 °C ... 900 °C (freely adjustable) | |
-270 °C ... 1300 °C (freely adjustable) | |
-50 °C ... 1768 °C (freely adjustable) | |
-50 °C ... 1768 °C (freely adjustable) | |
-270 °C ... 400 °C (freely adjustable) | |
-200 °C ... 600 °C (freely adjustable) | |
Connection technology | 2-, 3-, 4-conductor |
Linear resistance measuring range | 10 Ω ... 400 Ω (min. measurement range 10 Ω) |
10 Ω ... 2000 Ω (min. measurement range 100 Ω) | |
Linear mV signal range | -10 mV ... 100 mV (min. measurement range 5 mV) |
Switching: | |
Configurable/programmable | no |
Signal | |
Number of outputs | 1 |
Configurable/programmable | Yes, programmable |
Current output signal | 4 mA ... 20 mA |
20 mA ... 4 mA | |
Max. current output signal | ≤ 25 mA |
Output current with short-circuit | ≤ 3.6 mA or ≥ 21 mA (adjustable, not for thermocouples) |
Output current with wire break | ≤ 3.6 mA or ≥ 21 mA (adjustable) |
Output current range with overrange/underrange | 3.8 mA ... 20.5 mA (linear increase/decrease) |
Load/output load current output | ≤ 720 Ω (For UV = 24 V; Usupply - 8 V / 0.025 A) |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 1.75 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.75 mm² |
Conductor cross section AWG | 24 ... 15 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. voltage Ui | 30 V |
Max. current Ii | 100 mA |
Max. power Pi | 750 mW |
Max. output voltage Uo | 8.2 V DC |
Max. output current Io | 4.6 mA |
Max. output power Po | 9.35 mW |
Max. ambient temperature | Category 1: T4 = 60°C, T5 = 50°C, T6 = 40°C |
Category 2: T4 = 85°C, T5 = 70°C, T6 = 55°C | |
Safety-related maximum voltage Um | 250 V |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 8.5 mH / 1.9 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 4.5 mH / 974 nF |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | PC |
Ambient conditions | |
Degree of protection | IP00 |
IP66 (Installed in the connection head) | |
Ambient temperature (operation) | -40 °C ... 55 °C |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II 1 G Ex ia IIC T6/T5/T4 |
UL, USA/Canada | |
Identification | cULus |
Standards | |
Standards/regulations | NAMUR recommendation NE 21 |
Mounting type | DIN rail mounting |
Assembly note | Installation in connection head according to DIN 43729 form B |
Mounting position | Connecting head in acc. with DIN 43729 form B |
Item number | 2864532 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK03 |
Product key | DK1XXX |
Catalog page | Page 190 (C-5-2017) |
GTIN | 4017918893231 |
Weight per piece (including packing) | 84.8 g |
Weight per piece (excluding packing) | 82.3 g |
Customs tariff number | 85437040 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 41112105 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Input for resistance thermometers, thermocouples, and linear mV signals, Ex ia IIC
Configuration via software
Can be installed in zone 0
2-way electrical isolation
Loop-powered
1-channel
Output: 4 ... 20 mA/20 ... 4 mA
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7