Ground modular terminal block - USLKG 5-1
0441517

Protective conductor terminal block with screw connection, cross section: 0.2 mm2 - 6 mm2, AWG: 24 - 10, width: 6.2 mm, color: green-yellow, mounting type: NS 35..., particularly suitable for NS 35/ 15-2,3


Product Details




General When aligning with a feed-through terminal block with the same shape, an end cover must be interposed with insulation voltages of > 690 V

Product type Ground terminal block
Number of positions 1
Number of connections 2
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 8 kV
Maximum power dissipation for nominal condition 1.02 W

Grounding foot Yes
Number of connections per level 2
Nominal cross section 4 mm²
Level 1 above 1 below 1
Screw thread M3
Note Please observe the current carrying capacity of the DIN rails.
Tightening torque 0.6 ... 0.8 Nm
Stripping length 8 mm
Conductor cross section solid 0.2 mm² ... 6 mm²
Cross section AWG 24 ... 10
Conductor cross section flexible 0.2 mm² ... 4 mm²
Conductor cross section, flexible [AWG] 24 ... 12
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.25 mm² ... 4 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.25 mm² ... 2.5 mm²

Rated data (ATEX/IECEx)
ATEX certificate KEMA 99 ATEX 4487 U
IEC Ex certificate IECEx  KEM 06.0035 U
Identification  II 2 GD  Ex eb IIC Gb
Operating temperature range -60 °C ... 110 °C
Ex-certified accessories 1205053 SZS 0,6X3,5
1201442 E/UK
Torque range for PE foot 0.6 Nm ... 0.8 Nm
Ex connection data General
Torque range 0.6 Nm ... 0.8 Nm
Nominal cross section 4 mm²
Rated cross section AWG 12
Connection capacity rigid 0.2 mm² ... 4 mm²
Connection capacity AWG 24 ... 12
Connection capacity flexible 0.2 mm² ... 4 mm²
Connection capacity AWG 24 ... 12

Width 6.2 mm
Height NS 35/15 54.5 mm
Height NS 35/7,5 47 mm
Height 1.85 "
Length 42.5 mm

Color green-yellow
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

General
Terminal block mounting 0.6 Nm ... 0.8 Nm (PE foot with mounting screw, M3)
Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-2

Mounting type NS 35/15-2,3
Terminal block mounting 0.6 Nm ... 0.8 Nm (PE foot with mounting screw, M3)

Item number 0441517
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key B01
Product Key BE1221
Catalog Page Page 463 (C-1-2019)
GTIN 4017918002206
Weight per Piece (including packing) 22.97 g
Weight per Piece (excluding packing) 21.77 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141141
ECLASS-10.0.1 27141141
ECLASS-11.0 27141141

ETIM

ETIM 8.0 EC000901

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
26 - 10

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
24 - 10
Clamping screw
Use group C
24 - 10
Clamping screw

ATEX

Approval ID: KEMA99ATEX4487U
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Type examination certificate 0.2 - 4

EAC Ex

Approval ID: RU C-DE.HA91.B.00066

IECEx

Approval ID: IECExKEM06.0035U
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
0.2 - 4

CCC

Approval ID: 2020322313000623

NEPSI

Approval ID: GYJ20.1195U

cUL Recognized

Approval ID: E192998
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
26 - 10

UL Recognized

Approval ID: E192998
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
26 - 10

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products