Ground modular terminal block - USLKG 2,5 N-1
0443081

Ground modular terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm2 - 4 mm2, mounting: PE foot with mounting screw, M2.5, mounting type: NS 35/15-2,3, color: green-yellow


Product Details




Product type Ground terminal block
Number of positions 1
Number of connections 2
Number of rows 1
Insulation characteristics
Overvoltage category III

Rated surge voltage 8 kV
Maximum power dissipation for nominal condition 0.77 W

Grounding foot Yes
Number of connections per level 2
Nominal cross section 2.5 mm²
Level 1 above 1 below 1
Screw thread M3
Note Please observe the current carrying capacity of the DIN rails.
Tightening torque 0.6 ... 0.8 Nm
Stripping length 7 mm
Conductor cross section solid 0.2 mm² ... 4 mm²
Cross section AWG 24 ... 12 (converted acc. to IEC)
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section, flexible [AWG] 24 ... 14 (converted acc. to IEC)
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.25 mm² ... 2.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.25 mm² ... 1.5 mm²

Rated data (ATEX/IECEx)
ATEX certificate KEMA 96 ATEX 4370 U
IEC Ex certificate IECEx  KEM 06.0035 U
Identification  II 2 GD  Ex eb IIC
Operating temperature range -60 °C ... 110 °C
Ex-certified accessories 1205053 SZS 0,6X3,5
1201442 E/UK
Torque range for PE foot 0.5 Nm ... 0.6 Nm
Ex connection data General
Torque range 0.6 Nm ... 0.8 Nm
Nominal cross section 2.5 mm²
Rated cross section AWG 14
Connection capacity rigid 0.2 mm² ... 4 mm²
Connection capacity AWG 24 ... 12
Connection capacity flexible 0.2 mm² ... 2.5 mm²
Connection capacity AWG 24 ... 14

Width 5.2 mm
Height NS 35/7,5 42 mm
Length 42.5 mm

Color green-yellow
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

General
Terminal block mounting 0.5 Nm ... 0.6 Nm (PE foot with mounting screw, M2.5)
Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-2

Mounting type NS 35/15-2,3
Terminal block mounting 0.5 Nm ... 0.6 Nm (PE foot with mounting screw, M2.5)

Item number 0443081
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key B01
Product Key BE1221
Catalog Page Page 462 (C-1-2019)
GTIN 4017918155216
Weight per Piece (including packing) 18.2 g
Weight per Piece (excluding packing) 17.6 g
Customs tariff number 85369010
Country of origin TR


ECLASS

ECLASS-9.0 27141141
ECLASS-10.0.1 27141141
ECLASS-11.0 27141141

ETIM

ETIM 8.0 EC000901

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: RU C-DE.BL08.B.00534

ATEX

Approval ID: KEMA 96ATEX4370 U

EAC Ex

Approval ID: RU C-DE.HA91.B.00066

CCC

Approval ID: 2020322313000623

NEPSI

Approval ID: GYJ20.1195U

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values