PTTB 1,5/S-PE - Protective conductor double-level terminal block
3208537

cross section
connection method

Protective conductor double-level terminal block, number of connections: 4, connection method: Push-in connection, 1st and 2nd level, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The compact design and front connection enable wiring in a confined space
Tested for railway applications